Grove Gear 17YFC-2-1.000-56C-10-L4
Part #:17YFC-2-1.000-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 6.7 |
| L: | 4.45 in | AJ: | 5.88 |
| LL: | 1.98 in | BE: | 0.38 in |
| AB: | 3.44 | AK: | 4.5 |
| G: | 1.82 | D: | 2.06 |
| AG: | 4.35 | I: | 3.24 in |
| V: | 1.44 in | BD: | 5.88 |
| T: | 1 | U: | 0.625 in |
| BF: | 0.41 | AF: | 0.19 |
| P: | 1.38 in | AE2: | 0.56 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.37 |
| Model Code: | 17YFC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Assembly: | YFC-2 |
| Input Keyway: | 0.625 in | Ratio Range: | 10:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

