Grove Gear 17YFC-2-1.000-56C-10-L9
Part #:17YFC-2-1.000-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | P: | 1.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| BD: | 5.88 | AB: | 3.44 |
| V: | 1.44 in | LM: | 6.7 |
| T: | 1 | AG: | 4.35 |
| LL: | 1.98 in | AF: | 0.19 |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | BF: | 0.41 |
| AA: | 7.44 | D: | 2.06 |
| L: | 4.45 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.37 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 0.625 in | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 17YFC |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

