Grove Gear 17YFC-2-1.000-56C-100-L2
Part #:17YFC-2-1.000-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AG: | 4.35 |
| L: | 4.45 in | V: | 1.44 in |
| AE2: | 0.56 | LM: | 6.7 |
| I: | 3.24 in | P: | 1.38 in |
| AK: | 4.5 | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | G: | 1.82 |
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | AB: | 3.44 |
| AJ: | 5.88 | AF: | 0.19 |
| T: | 1 | BE: | 0.38 in |
| AA: | 7.44 | U: | 0.625 in |
Technical Specifications
| Model Code: | 17YFC | Input Keyway: | 0.625 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.141 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

