Grove Gear 17YFC-2-1.000-56C-100-L4
Part #:17YFC-2-1.000-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| AF: | 0.19 | L: | 4.45 in |
| G: | 1.82 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.56 | V: | 1.44 in |
| LM: | 6.7 | T: | 1 |
| H: | 0.53 in | P: | 1.38 in |
| U: | 0.625 in | AK: | 4.5 |
| AB: | 3.44 | LL: | 1.98 in |
| AA: | 7.44 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Bore Code: | 16 |
| Model Code: | 17YFC | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.141 |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

