Grove Gear 17YFC-2-1.000-56C-100-L9
Part #:17YFC-2-1.000-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AA: | 7.44 |
| BF: | 0.41 | V: | 1.44 in |
| AF: | 0.19 | AG: | 4.35 |
| T: | 1 | LL: | 1.98 in |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| AE2: | 0.56 | P: | 1.38 in |
| AB: | 3.44 | LM: | 6.7 |
| H: | 0.53 in | U: | 0.625 in |
| AJ: | 5.88 | L: | 4.45 in |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 2.06 | G: | 1.82 |
Technical Specifications
| Ratio: | 100:1 | Model Code: | 17YFC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Output Diameter (in): | 1 in | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway: | 0.625 in | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.141 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

