Grove Gear 17YFC-2-1.000-56C-15-L1
Part #:17YFC-2-1.000-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | G: | 1.82 |
| H: | 0.53 in | AG: | 4.35 |
| T: | 1 | Center Distance (in): | 1.75 in |
| AB: | 3.44 | V: | 1.44 in |
| LL: | 1.98 in | AA: | 7.44 |
| AE2: | 0.56 | L: | 4.45 in |
| BF: | 0.41 | AF: | 0.19 |
| BE: | 0.38 in | BD: | 5.88 |
| D: | 2.06 | I: | 3.24 in |
| U: | 0.625 in | LM: | 6.7 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 15:1 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 0.625 in |
| Assembly: | YFC-2 | Output RPM: | 117 |
| Input Style: | Flexible Coupling Input | Model Code: | 17YFC |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.03 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

