Grove Gear 17YFC-2-1.000-56C-15-L3
Part #:17YFC-2-1.000-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| V: | 1.44 in | I: | 3.24 in |
| AF: | 0.19 | G: | 1.82 |
| LL: | 1.98 in | BD: | 5.88 |
| AK: | 4.5 | AG: | 4.35 |
| Center Distance (in): | 1.75 in | AB: | 3.44 |
| BF: | 0.41 | L: | 4.45 in |
| AE2: | 0.56 | BE: | 0.38 in |
| D: | 2.06 | LM: | 6.7 |
| AA: | 7.44 | T: | 1 |
| P: | 1.38 in | U: | 0.625 in |
Technical Specifications
| Input Keyway: | 0.625 in | Gear Type: | Worm |
| Model Code: | 17YFC | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 117 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.03 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

