Grove Gear 17YFC-2-1.000-56C-15-L4
Part #:17YFC-2-1.000-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | AG: | 4.35 |
| I: | 3.24 in | BD: | 5.88 |
| P: | 1.38 in | D: | 2.06 |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 6.7 | Center Distance (in): | 1.75 in |
| G: | 1.82 | T: | 1 |
| LL: | 1.98 in | AB: | 3.44 |
| AF: | 0.19 | AE2: | 0.56 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 1.44 in | U: | 0.625 in |
| L: | 4.45 in | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 17YFC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.03 |
| Output Diameter (in): | 1 in | Center Distance (in): | 1.75 |
| Input Keyway: | 0.625 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Bore Code: | 16 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

