Grove Gear 17YFC-2-1.000-56C-20-L2
Part #:17YFC-2-1.000-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| V: | 1.44 in | P: | 1.38 in |
| U: | 0.625 in | L: | 4.45 in |
| LM: | 6.7 | D: | 2.06 |
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | AG: | 4.35 |
| T: | 1 | LL: | 1.98 in |
| AB: | 3.44 | AA: | 7.44 |
| G: | 1.82 | AF: | 0.19 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Model Code: | 17YFC | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Bore Code: | 16 |
| Ratio: | 20:1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.814 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 0.625 in | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

