Grove Gear 17YFC-2-1.000-56C-20-L3
Part #:17YFC-2-1.000-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | V: | 1.44 in |
| AF: | 0.19 | AA: | 7.44 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| H: | 0.53 in | AJ: | 5.88 |
| G: | 1.82 | AK: | 4.5 |
| AB: | 3.44 | BE: | 0.38 in |
| L: | 4.45 in | U: | 0.625 in |
| AE2: | 0.56 | T: | 1 |
| P: | 1.38 in | D: | 2.06 |
| AG: | 4.35 | I: | 3.24 in |
| LL: | 1.98 in | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.814 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Diameter (in): | 1 in | Input Keyway: | 0.625 in |
| Center Distance (in): | 1.75 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Model Code: | 17YFC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

