Grove Gear 17YFC-2-1.000-56C-20-L9
Part #:17YFC-2-1.000-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| AA: | 7.44 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
| AJ: | 5.88 | T: | 1 |
| U: | 0.625 in | AG: | 4.35 |
| AK: | 4.5 | AB: | 3.44 |
| G: | 1.82 | BE: | 0.38 in |
| I: | 3.24 in | D: | 2.06 |
| LM: | 6.7 | P: | 1.38 in |
| LL: | 1.98 in | L: | 4.45 in |
| BD: | 5.88 | V: | 1.44 in |
Technical Specifications
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Input Keyway: | 0.625 in | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Input Diameter (in): | 0.625 in | Model Code: | 17YFC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.814 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

