How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | T: | 1 |
| BD: | 5.88 | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AB: | 3.44 | AK: | 4.5 |
| G: | 1.82 | I: | 3.24 in |
| V: | 1.44 in | AF: | 0.19 |
| AE2: | 0.56 | BE: | 0.38 in |
| BF: | 0.41 | P: | 1.38 in |
| AA: | 7.44 | U: | 0.625 in |
| H: | 0.53 in | AJ: | 5.88 |
| LM: | 6.7 | AG: | 4.35 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Input Keyway: | 0.625 in |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 58.3 |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.597 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 17YFC | Gear Type: | Worm |
| Ratio Range: | 30:1 | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

