Grove Gear 17YFC-2-1.000-56C-30-L3
Part #:17YFC-2-1.000-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 3.44 |
| AA: | 7.44 | AE2: | 0.56 |
| V: | 1.44 in | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 4.35 | U: | 0.625 in |
| G: | 1.82 | AK: | 4.5 |
| D: | 2.06 | I: | 3.24 in |
| LM: | 6.7 | T: | 1 |
| P: | 1.38 in | BE: | 0.38 in |
| L: | 4.45 in | LL: | 1.98 in |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.597 |
| Output RPM: | 58.3 | Assembly: | YFC-2 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Input Keyway: | 0.625 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Model Code: | 17YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

