Grove Gear 17YFC-2-1.000-56C-30-L4
Part #:17YFC-2-1.000-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | BD: | 5.88 |
| LL: | 1.98 in | AA: | 7.44 |
| LM: | 6.7 | AF: | 0.19 |
| U: | 0.625 in | AJ: | 5.88 |
| P: | 1.38 in | BE: | 0.38 in |
| D: | 2.06 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| T: | 1 | V: | 1.44 in |
| AG: | 4.35 | H: | 0.53 in |
| AB: | 3.44 | G: | 1.82 |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 58.3 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 0.625 in | Assembly: | YFC-2 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.597 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 17YFC | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

