Grove Gear 17YFC-2-1.000-56C-30-L9
Part #:17YFC-2-1.000-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AG: | 4.35 |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | V: | 1.44 in |
| T: | 1 | U: | 0.625 in |
| AA: | 7.44 | LM: | 6.7 |
| H: | 0.53 in | I: | 3.24 in |
| AK: | 4.5 | G: | 1.82 |
| AJ: | 5.88 | P: | 1.38 in |
| AF: | 0.19 | AE2: | 0.56 |
| D: | 2.06 | L: | 4.45 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Output RPM: | 58.3 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 0.625 in |
| Output Shaft: | Hollow Bore | Model Code: | 17YFC |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.597 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

