Grove Gear 17YFC-2-1.000-56C-40-L1
Part #:17YFC-2-1.000-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | LL: | 1.98 in |
| H: | 0.53 in | AA: | 7.44 |
| BD: | 5.88 | T: | 1 |
| L: | 4.45 in | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| V: | 1.44 in | BE: | 0.38 in |
| I: | 3.24 in | D: | 2.06 |
| BF: | 0.41 | P: | 1.38 in |
| G: | 1.82 | AG: | 4.35 |
| AF: | 0.19 | AB: | 3.44 |
| AK: | 4.5 | AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 0.625 in | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Model Code: | 17YFC | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.469 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

