Grove Gear 17YFC-2-1.000-56C-40-L2
Part #:17YFC-2-1.000-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | V: | 1.44 in |
| I: | 3.24 in | LL: | 1.98 in |
| H: | 0.53 in | U: | 0.625 in |
| G: | 1.82 | D: | 2.06 |
| T: | 1 | AE2: | 0.56 |
| BF: | 0.41 | AF: | 0.19 |
| AA: | 7.44 | BE: | 0.38 in |
| LM: | 6.7 | AG: | 4.35 |
| AK: | 4.5 | P: | 1.38 in |
| L: | 4.45 in | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
Technical Specifications
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 0.625 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Model Code: | 17YFC |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.469 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

