Grove Gear 17YFC-2-1.000-56C-40-L4
Part #:17YFC-2-1.000-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AK: | 4.5 |
| H: | 0.53 in | D: | 2.06 |
| V: | 1.44 in | BF: | 0.41 |
| AG: | 4.35 | T: | 1 |
| L: | 4.45 in | AF: | 0.19 |
| LL: | 1.98 in | AA: | 7.44 |
| AJ: | 5.88 | G: | 1.82 |
| LM: | 6.7 | I: | 3.24 in |
| AE2: | 0.56 | P: | 1.38 in |
| BE: | 0.38 in | AB: | 3.44 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.469 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Model Code: | 17YFC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Ratio Range: | 40:1 |
| Input Keyway: | 0.625 in | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

