How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 3.44 |
| I: | 3.24 in | U: | 0.625 in |
| L: | 4.45 in | BD: | 5.88 |
| D: | 2.06 | BF: | 0.41 |
| T: | 1 | LM: | 6.7 |
| Center Distance (in): | 1.75 in | G: | 1.82 |
| V: | 1.44 in | AJ: | 5.88 |
| AA: | 7.44 | LL: | 1.98 in |
| AG: | 4.35 | P: | 1.38 in |
| BE: | 0.38 in | AF: | 0.19 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.7 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output RPM: | 350 |
| Input Keyway: | 0.625 in | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 17YFC | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Ratio: | 5:1 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

