Grove Gear 17YFC-2-1.000-56C-5-L2
Part #:17YFC-2-1.000-56C-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 3.44 |
| L: | 4.45 in | BF: | 0.41 |
| G: | 1.82 | BE: | 0.38 in |
| LL: | 1.98 in | LM: | 6.7 |
| AF: | 0.19 | U: | 0.625 in |
| T: | 1 | AK: | 4.5 |
| D: | 2.06 | V: | 1.44 in |
| I: | 3.24 in | AA: | 7.44 |
| H: | 0.53 in | AG: | 4.35 |
| AJ: | 5.88 | AE2: | 0.56 |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
Technical Specifications
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.7 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output RPM: | 350 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Ratio: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 17YFC |
| Input Keyway: | 0.625 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

