Grove Gear 17YFC-2-1.000-56C-5-L3
Part #:17YFC-2-1.000-56C-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.38 in |
| G: | 1.82 | BE: | 0.38 in |
| AB: | 3.44 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.35 |
| LM: | 6.7 | U: | 0.625 in |
| D: | 2.06 | L: | 4.45 in |
| AE2: | 0.56 | AK: | 4.5 |
| H: | 0.53 in | T: | 1 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| LL: | 1.98 in | AA: | 7.44 |
| V: | 1.44 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | 17YFC | Ratio: | 5:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 1.7 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 0.625 in |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

