Grove Gear 17YFC-2-1.000-56C-50-L1
Part #:17YFC-2-1.000-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| LL: | 1.98 in | I: | 3.24 in |
| V: | 1.44 in | AF: | 0.19 |
| AG: | 4.35 | LM: | 6.7 |
| L: | 4.45 in | AB: | 3.44 |
| P: | 1.38 in | T: | 1 |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.56 | Center Distance (in): | 1.75 in |
| D: | 2.06 | BE: | 0.38 in |
| G: | 1.82 | AA: | 7.44 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input Keyway: | 0.625 in |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.377 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Model Code: | 17YFC |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 35 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

