Grove Gear 17YFC-2-1.000-56C-60-L2
Part #:17YFC-2-1.000-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AF: | 0.19 |
| I: | 3.24 in | T: | 1 |
| D: | 2.06 | AG: | 4.35 |
| BD: | 5.88 | U: | 0.625 in |
| LL: | 1.98 in | Center Distance (in): | 1.75 in |
| G: | 1.82 | AB: | 3.44 |
| H: | 0.53 in | V: | 1.44 in |
| AK: | 4.5 | AE2: | 0.56 |
| BE: | 0.38 in | P: | 1.38 in |
| BF: | 0.41 | AA: | 7.44 |
| L: | 4.45 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.317 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 0.625 in | Model Code: | 17YFC |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Assembly: | YFC-2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

