How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | BD: | 5.88 |
| BE: | 0.38 in | T: | 1 |
| G: | 1.82 | D: | 2.06 |
| AG: | 4.35 | U: | 0.625 in |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| L: | 4.45 in | AK: | 4.5 |
| H: | 0.53 in | LM: | 6.7 |
| AA: | 7.44 | I: | 3.24 in |
| AE2: | 0.56 | AF: | 0.19 |
| LL: | 1.98 in | AJ: | 5.88 |
| BF: | 0.41 | AB: | 3.44 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.67 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Model Code: | 17YFC |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 1.75 |
| Output Diameter (in): | 1 in | Input Keyway: | 0.625 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

