Grove Gear 17YFC-2-1.000-56C-7.5-L1
Part #:17YFC-2-1.000-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | U: | 0.625 in |
| BF: | 0.41 | LL: | 1.98 in |
| V: | 1.44 in | H: | 0.53 in |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| AB: | 3.44 | AJ: | 5.88 |
| AG: | 4.35 | P: | 1.38 in |
| AA: | 7.44 | AF: | 0.19 |
| BE: | 0.38 in | AE2: | 0.56 |
| G: | 1.82 | L: | 4.45 in |
| LM: | 6.7 | I: | 3.24 in |
| T: | 1 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Input Keyway: | 0.625 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.67 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 17YFC |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

