Grove Gear 17YFC-2-1.000-56C-7.5-L2
Part #:17YFC-2-1.000-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AA: | 7.44 |
| V: | 1.44 in | AK: | 4.5 |
| U: | 0.625 in | BE: | 0.38 in |
| D: | 2.06 | LL: | 1.98 in |
| G: | 1.82 | P: | 1.38 in |
| T: | 1 | AB: | 3.44 |
| AF: | 0.19 | H: | 0.53 in |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | LM: | 6.7 |
| AJ: | 5.88 | AG: | 4.35 |
| AE2: | 0.56 | I: | 3.24 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 0.625 in |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.67 | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Ratio Range: | 7.5:1 |
| Model Code: | 17YFC | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

