Grove Gear 17YFC-2-1.000-56C-7.5-L9
Part #:17YFC-2-1.000-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| G: | 1.82 | BE: | 0.38 in |
| U: | 0.625 in | L: | 4.45 in |
| AB: | 3.44 | AA: | 7.44 |
| LM: | 6.7 | LL: | 1.98 in |
| T: | 1 | D: | 2.06 |
| AF: | 0.19 | H: | 0.53 in |
| I: | 3.24 in | V: | 1.44 in |
| BF: | 0.41 | P: | 1.38 in |
Technical Specifications
| Output RPM: | 233 | Input Keyway: | 0.625 in |
| Input HP @ 1750 RPM: | 1.67 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 17YFC |
| Ratio Range: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

