Grove Gear 17YFC-2-.625-140TC-30-L2
Part #:17YFC-2-.625-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AB: | 3.44 |
| BF: | 0.41 | V: | 1.44 in |
| U: | 0.625 in | L: | 4.45 in |
| AK: | 4.5 | D: | 2.06 |
| T: | 0.625 | P: | 1.38 in |
| LM: | 6.7 | AE2: | 0.56 |
| H: | 0.53 in | AF: | 0.19 |
| LL: | 1.98 in | BD: | 5.88 |
| AA: | 7.44 | BE: | 0.38 in |
| AG: | 4.35 | G: | 1.82 |
| I: | 3.24 in | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.597 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Model Code: | 17YFC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Keyway: | 0.625 in |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

