Grove Gear 17YFC-2-.625-140TC-30-L3
Part #:17YFC-2-.625-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | BE: | 0.38 in |
| LL: | 1.98 in | AJ: | 5.88 |
| AA: | 7.44 | BD: | 5.88 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| P: | 1.38 in | AB: | 3.44 |
| AG: | 4.35 | H: | 0.53 in |
| L: | 4.45 in | LM: | 6.7 |
| I: | 3.24 in | G: | 1.82 |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.56 | AF: | 0.19 |
| V: | 1.44 in | U: | 0.625 in |
Technical Specifications
| Model Code: | 17YFC | Bore Code: | 10 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 0.625 in |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output RPM: | 58.3 |
| Ratio: | 30:1 | Assembly: | YFC-2 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.597 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

