Grove Gear 17YFC-2-.625-140TC-30-L4
Part #:17YFC-2-.625-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | U: | 0.625 in |
| L: | 4.45 in | D: | 2.06 |
| G: | 1.82 | LL: | 1.98 in |
| AG: | 4.35 | T: | 0.625 |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| AK: | 4.5 | AB: | 3.44 |
| AE2: | 0.56 | I: | 3.24 in |
| AF: | 0.19 | P: | 1.38 in |
| BF: | 0.41 | LM: | 6.7 |
| AJ: | 5.88 | AA: | 7.44 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.597 | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YFC-2 |
| Model Code: | 17YFC | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

