Grove Gear 17YFC-2-.625-140TC-30-L9
Part #:17YFC-2-.625-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.625 in |
| AK: | 4.5 | G: | 1.82 |
| L: | 4.45 in | V: | 1.44 in |
| D: | 2.06 | AJ: | 5.88 |
| AA: | 7.44 | AG: | 4.35 |
| AB: | 3.44 | T: | 0.625 |
| BE: | 0.38 in | AF: | 0.19 |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
| I: | 3.24 in | LL: | 1.98 in |
| BD: | 5.88 | LM: | 6.7 |
| P: | 1.38 in | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input Keyway: | 0.625 in | Input HP @ 1750 RPM: | 0.597 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Model Code: | 17YFC | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

