Grove Gear 17YFC-2-.750-56C-25-L4
Part #:17YFC-2-.750-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | G: | 1.82 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| P: | 1.38 in | LL: | 1.98 in |
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.625 in | LM: | 6.7 |
| AB: | 3.44 | AF: | 0.19 |
| H: | 0.53 in | AG: | 4.35 |
| V: | 1.44 in | AJ: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| BF: | 0.41 | AA: | 7.44 |
| I: | 3.24 in | L: | 4.45 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.665 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Diameter (in): | 0.75 in |
| Input Keyway: | 0.625 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Bore Code: | 12 |
| Center Distance (in): | 1.75 | Model Code: | 17YFC |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

