How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | I: | 2.65 in |
| F: | 1.625 | L: | 4.19 in |
| J: | 3.125 in | D: | 1.875 |
| M: | 1.54 | TAP Depth: | 0.5 in |
| N: | 3.5 | O*: | 1.78 in |
| G: | 0.812 | T: | 0.75 |
| Center Distance (in): | 1.751 in | C: | 5 in |
| K: | 1.562 in | O: | 1.78 in |
| H-Tap size: | 1/4 - UNC in |
Technical Specifications
| Ratio: | 15:1 | Center Distance (in): | 1.751 |
| Assembly: | 180-A | Output Shaft Assembly Code: | A |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.13 in | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Series Code: | HUB CITY |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.36 |
| Input Diameter (in): | 0.5 in | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.41 | Output Shaft Direction: | Double |
| Output Diameter (in): | 0.75 in | Output RPM: | 116.7 |
| Series: | HUB CITY - 180 | No. of Gear Reductions: | Single |
| Model Code: | 180 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 550 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 576 in/lbs |

