How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.751 in | H-Tap size: | 1/4 - UNC in |
| F: | 1.625 | U: | 0.5 in |
| K: | 1.562 in | D: | 1.875 |
| J: | 3.125 in | I: | 2.65 in |
| G: | 0.812 | T: | 0.75 |
| L: | 4.19 in | O: | 1.78 in |
| TAP Depth: | 0.5 in | N: | 3.5 |
| M: | 1.54 | O*: | 1.78 in |
| C: | 5 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.5 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/8 X 1.16 in |
| Product Type: | Worm Speed Reducer | Output RPM: | 87.5 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.751 | Service Factor: | 1 |
| Output Diameter (in): | 0.75 in | Output Shaft Assembly Code: | A |
| Input HP @ 1750 RPM: | 1.11 | Model Code: | 180 |
| Series: | HUB CITY - 180 | Output Key: | 3/16 X 1.41 |
| Output Shaft Direction: | Double | Series Code: | HUB CITY |
| Ratio Range: | 20:1 | Assembly: | 180-A |
| Output Torque Rating (in-lb): | 607 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 550 lb |

