How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.54 | U: | 0.5 in |
| D: | 1.875 | G: | 0.812 |
| N: | 3.5 | F: | 1.625 |
| Center Distance (in): | 1.751 in | I: | 2.65 in |
| C: | 5 in | O: | 1.78 in |
| TAP Depth: | 0.5 in | T: | 0.75 |
| O*: | 1.78 in | L: | 4.19 in |
| H-Tap size: | 1/4 - UNC in | K: | 1.562 in |
| J: | 3.125 in |
Technical Specifications
| Output Key: | 3/16 X 1.41 | Model Code: | 180 |
| Series Code: | HUB CITY | Output Shaft Assembly Code: | A |
| Input HP @ 1750 RPM: | 0.649 | Output Shaft Direction: | Double |
| Input Style: | Solid Shaft | Ratio: | 40:1 |
| Output Diameter (in): | 0.75 in | Input Keyway: | 1/8 X 1.16 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | 180-A | Output RPM: | 43.8 |
| Input Diameter (in): | 0.5 in | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Center Distance (in): | 1.751 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Series: | HUB CITY - 180 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 550 lb |
| Output Torque Rating (in-lb): | 599 in/lbs | Housing Material: | Cast Iron |

