How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 3.5 | M: | 1.54 |
| D: | 1.875 | L: | 4.19 in |
| TAP Depth: | 0.5 in | J: | 3.125 in |
| T: | 0.75 | H-Tap size: | 1/4 - UNC in |
| U: | 0.5 in | I: | 2.65 in |
| F: | 1.625 | G: | 0.812 |
| Center Distance (in): | 1.751 in | C: | 5 in |
| O: | 1.78 in | K: | 1.562 in |
Technical Specifications
| Assembly: | 180-B | Output Diameter (in): | 0.75 in |
| Center Distance (in): | 1.751 | Output Shaft Assembly Code: | B |
| Input HP @ 1750 RPM: | 1.11 | Input Diameter (in): | 0.5 in |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 180 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Series: | HUB CITY - 180 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.41 |
| Input Keyway: | 3/16 X 1.13 in | Ratio Range: | 20:1 |
| Output Shaft Direction: | Left | Series Code: | HUB CITY |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 607 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 550 lb | Housing Material: | Cast Iron |

