How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.625 | T: | 1 |
| C: | 5 in | G: | 0.812 |
| I: | 2.65 in | J: | 3.125 in |
| AG: | 4.81 | D: | 1.875 |
| M: | 1.54 | B: | 5.3 |
| L: | 4.19 in | U: | 0.5 in |
| Center Distance (in): | 1.751 in |
Technical Specifications
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.649 |
| Model Code: | 185 | Input Diameter (in): | 0.5 in |
| Product Type: | Worm Speed Reducer | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Bore Code: | 16 |
| Series Code: | HUBCITY | Ratio Range: | 40:1 |
| Center Distance (in): | 1.751 | Assembly: | 182 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 1/8 X 1.16 in | Output Torque Rating (in-lb): | 599 in/lbs |

