How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.81 | I: | 2.65 in |
| Center Distance (in): | 1.751 in | F: | 1.625 |
| U: | 0.5 in | M: | 1.54 |
| G: | 0.812 | J: | 3.125 in |
| T: | 1 | D: | 1.875 |
| C: | 5 in | B: | 5.3 |
| L: | 4.19 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | 182 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.56 |
| Bore Code: | 16 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 50:1 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | HUBCITY | Model Code: | 185 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.5 in |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 1/8 X 1.16 in |
| Ratio: | 50:1 | Output RPM: | 35 |
| Center Distance (in): | 1.751 | Gear Type: | Worm |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 595 in/lbs |

