How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | H-Tap size: | 1/4 - UNC in |
| G: | 0.812 | O: | 1.78 in |
| I: | 2.65 in | AK: | 4.5 |
| LQ: | 4 in | O*: | 1.78 in |
| D: | 1.875 | N: | 3.5 |
| AJ: | 5.875 | J: | 3.125 in |
| F: | 1.625 | BF: | 0.41 |
| K: | 1.562 in | BD: | 6.5 |
| BE: | 0.19 in | T: | 0.75 |
| C: | 5 in | Center Distance (in): | 1.751 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.85 |
| Ratio Range: | 10:1 | Model Code: | 180 |
| Output RPM: | 175 | Output Diameter (in): | 0.75 in |
| Series Code: | HUB CITY | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | A | Motor Frame Size: | 56C |
| Series: | HUB CITY - 180 | Output Shaft Direction: | Double |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.751 |
| Assembly: | 180-A | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.41 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 550 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 550 lb |
| Output Shaft: | Solid Shaft |

