How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.751 in | G: | 0.812 |
| D: | 1.875 | F: | 1.625 |
| T: | 0.75 | N: | 3.5 |
| BE: | 0.19 in | K: | 1.562 in |
| LQ: | 4 in | O: | 1.78 in |
| TAP Depth: | 0.5 in | BD: | 6.5 |
| AJ: | 5.875 | J: | 3.125 in |
| C: | 5 in | O*: | 1.78 in |
| I: | 2.65 in | H-Tap size: | 1/4 - UNC in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Series: | HUB CITY - 180 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Assembly: | 180-A | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 1.36 |
| Output Shaft Direction: | Double | Center Distance (in): | 1.751 |
| Product Type: | Worm Speed Reducer | Ratio: | 15:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series Code: | HUB CITY | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/16 X 1.41 |
| Service Factor: | 1 | Output Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | A | Input Bore (C Face): | 0.625 |
| Model Code: | 180 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 550 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 576 in/lbs |

