How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.751 in | T: | 0.75 |
| H-Tap size: | 1/4 - UNC in | TAP Depth: | 0.5 in |
| J: | 3.125 in | N: | 3.5 |
| K: | 1.562 in | AJ: | 5.875 |
| G: | 0.812 | LQ: | 4 in |
| O: | 1.78 in | BE: | 0.19 in |
| C: | 5 in | AK: | 4.5 |
| BF: | 0.41 | O*: | 1.78 in |
| F: | 1.625 | I: | 2.65 in |
| BD: | 6.5 | D: | 1.875 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 1.751 | Output Diameter (in): | 0.75 in |
| Ratio Range: | 30:1 | Model Code: | 180 |
| Series Code: | HUB CITY | Motor Frame Size: | 56C |
| Assembly: | 180-A | Input RPM: | 1,750 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Series: | HUB CITY - 180 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 3/16 X 1.41 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.804 | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | Double |
| Output Shaft Assembly Code: | A | Output Torque Rating (in-lb): | 589 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 550 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

