How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/4 - UNC in | TAP Depth: | 0.5 in |
| AK: | 4.5 | BF: | 0.41 |
| D: | 1.875 | T: | 0.75 |
| BD: | 6.5 | O: | 1.78 in |
| Center Distance (in): | 1.751 in | I: | 2.65 in |
| AJ: | 5.875 | LQ: | 4 in |
| C: | 5 in | K: | 1.562 in |
| O*: | 1.78 in | N: | 3.5 |
| J: | 3.125 in | BE: | 0.19 in |
| F: | 1.625 | G: | 0.812 |
Technical Specifications
| Output Diameter (in): | 0.75 in | Series Code: | HUB CITY |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 180 | Input HP @ 1750 RPM: | 0.56 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 35 | Output Shaft Assembly Code: | A |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input Bore (C Face): | 0.625 | Series: | HUB CITY - 180 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.41 | Output Shaft Direction: | Double |
| Center Distance (in): | 1.751 | Assembly: | 180-A |
| Ratio: | 50:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 595 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 550 lb |

