How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | BF: | 0.41 |
| LQ: | 4 in | O: | 1.78 in |
| K: | 1.562 in | D: | 1.875 |
| F: | 1.625 | TAP Depth: | 0.5 in |
| G: | 0.812 | BD: | 6.5 |
| I: | 2.65 in | N: | 3.5 |
| C: | 5 in | AK: | 4.5 |
| BE: | 0.19 in | Center Distance (in): | 1.751 in |
| H-Tap size: | 1/4 - UNC in | AJ: | 5.875 |
| J: | 3.125 in |
Technical Specifications
| Output Shaft Direction: | Left | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.75 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.751 |
| Input Bore (C Face): | 0.625 | Series: | HUB CITY - 180 |
| Input HP @ 1750 RPM: | 0.649 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.41 |
| Assembly: | 180-B | Output Shaft Assembly Code: | B |
| Ratio: | 40:1 | Series Code: | HUB CITY |
| Model Code: | 180 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 599 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 550 lb |

