How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.78 in | AJ: | 5.875 |
| H-Tap size: | 1/4 - UNC in | LQ: | 4 in |
| G: | 0.812 | TAP Depth: | 0.5 in |
| I: | 2.65 in | BE: | 0.19 in |
| BD: | 6.5 | Center Distance (in): | 1.751 in |
| J: | 3.125 in | K: | 1.562 in |
| BF: | 0.41 | F: | 1.625 |
| C: | 5 in | T: | 0.75 |
| D: | 1.875 | N: | 3.5 |
| AK: | 4.5 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Series Code: | HUB CITY |
| Output Diameter (in): | 0.75 in | Ratio: | 5:1 |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Center Distance (in): | 1.751 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.85 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.41 | Series: | HUB CITY - 180 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | B |
| Assembly: | 180-B | Model Code: | 180 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 550 lb |
| Output Torque Rating (in-lb): | 450 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

