How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.125 in | F: | 1.625 |
| B: | 5.3 | Center Distance (in): | 1.751 in |
| BD: | 6.5 | BE1: | 0.19 in |
| G: | 0.812 | T: | 1 |
| AK: | 4.503 | C: | 5 in |
| AG: | 4.81 | LQ: | 4 in |
| D: | 1.875 | AJ: | 5.875 |
| BF: | 0.41 | I: | 2.65 in |
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.85 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 185 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | 185 | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 1.751 | Series Code: | HUBCITY |
| Output Torque Rating (in-lb): | 550 in/lbs |

