How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.875 | BE1: | 0.19 in |
| Center Distance (in): | 1.751 in | B: | 5.3 |
| BF: | 0.41 | C: | 5 in |
| AK: | 4.503 | G: | 0.812 |
| J: | 3.125 in | AG: | 4.81 |
| T: | 1 | I: | 2.65 in |
| BD: | 6.5 | F: | 1.625 |
| LQ: | 4 in | D: | 1.875 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 1.751 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.36 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Model Code: | 185 |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Series Code: | HUBCITY | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Assembly: | 185 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 576 in/lbs |

