How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.3 | BE1: | 0.19 in |
| J: | 3.125 in | BF: | 0.41 |
| F: | 1.625 | T: | 1 |
| AJ: | 5.875 | AK: | 4.503 |
| C: | 5 in | D: | 1.875 |
| G: | 0.812 | Center Distance (in): | 1.751 in |
| AG: | 4.81 | LQ: | 4 in |
| I: | 2.65 in | BD: | 6.5 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 1.751 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Bore Code: | 16 | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 185 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.804 | Input Bore (C Face): | 0.625 |
| Series Code: | HUBCITY | Assembly: | 185 |
| Output Torque Rating (in-lb): | 589 in/lbs |

