How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.625 | Center Distance (in): | 1.751 in |
| C: | 5 in | AG: | 4.81 |
| BF: | 0.41 | T: | 1 |
| I: | 2.65 in | B: | 5.3 |
| BE1: | 0.19 in | LQ: | 4 in |
| AJ: | 5.875 | BD: | 6.5 |
| J: | 3.125 in | D: | 1.875 |
| AK: | 4.503 | G: | 0.812 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | HUBCITY | Center Distance (in): | 1.751 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 0.462 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | 185 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Bore Code: | 16 | Model Code: | 185 |
| Output Torque Rating (in-lb): | 542 in/lbs |

