How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| T: | 1.938 | D: | 3.38 |
| AK: | 4.5 | AE2: | 0.56 |
| BD: | 5.88 | LQ: | 5.69 in |
| BE: | 0.38 in | LL: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| G: | 2.32 | V: | 2.51 in |
| P: | 2.38 in | BF: | 0.41 |
| AA: | 10.25 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Bore Code: | 31 |
| Model Code: | 30YF | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.603 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1321 in/lbs |
General Specifications
| Weight: | 41.00 LB |

