How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AA: | 7.44 |
| AE2: | 0.56 | AG: | 4.35 |
| LL: | 1.98 in | BD: | 5.88 |
| BF: | 0.41 | I: | 3.24 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AB: | 3.44 | D: | 2.06 |
| AJ: | 5.88 | P: | 1.38 in |
| H: | 0.53 in | T: | 1 |
| AF: | 0.19 | AK: | 4.5 |
| LM: | 6.7 | V: | 1.44 in |
| G: | 1.82 | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 0.625 in | Ratio Range: | 60:1 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 17YFC |
| Input HP @ 1750 RPM: | 0.317 | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Bore Code: | 16 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 29.00 LB |

